IESNA:LM-63-2002
[TEST]P1378437
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4C-735-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 204W 70CRI 3500K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (104) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27362.2
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4019.4 3849.6 3635.7 3358.9 3132.5 2969.0 2937.5 3044.4 3333.8 3736.4 4315.0 4900.0 5554.2 6227.3 6711.6 7151.9 7372.1 7535.6 
7724.3 7919.3 8164.6 8227.5 8114.3 8372.2 8919.4 10146.0 11806.6 13291.1 13863.5 12429.3 8592.4 3371.5 1132.2 408.9 
138.4 12.6 0.0 
4019.4 3843.3 3642.0 3371.5 3113.6 2969.0 2950.1 3031.9 3308.6 3748.9 4258.4 4868.6 5554.2 6189.5 6724.2 7164.5 7340.6 7535.6 
7642.5 7938.2 8189.8 8240.1 8208.7 8409.9 8894.3 10020.2 11768.9 13341.4 13964.1 12611.8 8781.1 3862.2 1283.2 459.2 
151.0 12.6 0.0 
4019.4 3874.7 3635.7 3396.7 3170.2 3000.4 2962.7 3019.3 3289.8 3673.5 4183.0 4749.1 5359.2 6000.8 6548.1 7057.6 7309.2 7485.3 
7642.5 7887.9 8189.8 8428.8 8548.3 8724.4 9171.0 10120.9 11706.0 13303.7 14630.9 13813.2 10605.2 5057.3 1880.8 805.1 
188.7 12.6 0.0 
4019.4 3862.2 3698.6 3465.9 3245.7 3069.6 2987.8 3031.9 3195.4 3516.2 3994.2 4484.9 5063.6 5566.8 6164.4 6680.1 7170.8 7548.2 
7699.1 7957.0 8340.7 8598.6 8875.4 9095.6 9586.2 10498.3 12102.3 14360.4 16643.7 17782.3 14914.0 8321.9 3283.5 1239.2 
383.7 18.9 0.0 
4019.4 3887.3 3698.6 3509.9 3308.6 3138.8 3050.7 3057.0 3176.5 3440.7 3837.0 4308.8 4830.8 5334.1 5831.0 6384.5 7000.9 7548.2 
7856.4 8177.2 8586.1 8957.2 9391.2 9812.6 10416.5 11429.2 13379.2 16505.4 19537.2 21053.1 16379.6 10039.1 4453.4 2031.7 
496.9 18.9 0.0 
4019.4 3874.7 3704.9 3541.4 3340.1 3189.1 3075.9 3069.6 3189.1 3434.4 3780.4 4227.0 4679.9 5183.1 5686.3 6239.8 6887.7 7472.7 7906.7 
8397.4 8844.0 9309.4 9812.6 10353.6 11114.7 12379.0 14190.6 17247.6 20399.0 20543.6 15543.0 9850.4 4705.0 2044.3 534.7 18.9 
0.0 
4019.4 3874.7 3755.2 3635.7 3497.3 3365.2 3245.7 3195.4 3239.4 3371.5 3648.3 3988.0 4396.8 4805.7 5346.6 5856.1 6491.4 7164.5 7931.9 
8724.4 9649.1 10573.8 11454.4 12322.4 13259.6 14222.0 15423.5 16700.4 17279.1 14486.2 8894.3 4214.4 1534.8 496.9 138.4 18.9 0.0 
4019.4 3912.5 3855.9 3742.6 3667.2 3572.8 3503.6 3447.0 3428.1 3497.3 3642.0 3868.4 4170.4 4572.9 5082.4 5673.7 6252.4 6950.6 7730.6 
8542.0 9460.4 10303.3 11114.7 11838.1 12454.5 12957.7 12850.8 12077.1 10108.3 6975.8 3006.7 1037.9 528.4 283.1 106.9 25.2 0.0 
4019.4 3943.9 3931.3 3868.4 3837.0 3799.3 3755.2 3730.1 3736.4 3774.1 3855.9 3975.4 4176.7 4497.5 4912.6 5415.8 6026.0 6724.2 7523.0 
8315.6 9083.0 9900.7 10498.3 10913.4 11259.4 11045.5 9976.2 8265.3 5724.0 3019.3 1560.0 868.0 503.2 308.2 125.8 25.2 0.0 
4019.4 3988.0 3981.7 3962.8 3994.2 3994.2 4050.9 4057.1 4145.2 4214.4 4340.2 4491.2 4692.5 4975.5 5371.8 5937.9 6548.1 7397.2 8240.1 
9240.2 10372.5 11404.1 12190.3 12838.2 12945.1 11888.4 10032.8 7158.2 3868.4 2038.0 1188.8 723.4 440.3 264.2 113.2 18.9 0.0 
4019.4 4019.4 4013.1 4076.0 4088.6 4170.4 4227.0 4258.4 4390.5 4503.8 4667.3 4856.0 5126.5 5497.6 5969.4 6535.5 7151.9 7806.1 
8516.9 9322.0 10208.9 10982.6 11592.8 11838.1 11353.7 9718.3 7812.4 5025.8 2472.0 1377.5 849.2 553.5 346.0 182.4 81.8 18.9 0.0 
4019.4 4025.7 4063.4 4113.8 4183.0 4233.3 4264.7 4346.5 4440.8 4535.2 4673.6 4824.5 5038.4 5352.9 5711.5 6088.9 6579.5 7076.4 7630.0 
8196.1 8831.4 9397.5 9781.2 9806.4 9202.5 7850.1 6246.1 4195.5 2000.3 1113.4 710.8 440.3 283.1 151.0 56.6 12.6 0.0 
4019.4 4044.6 4094.9 4157.8 4220.7 4271.0 4327.6 4377.9 4415.7 4491.2 4566.7 4692.5 4824.5 5007.0 5233.4 5441.0 5673.7 5944.2 6221.0 
6510.3 6793.4 6894.0 6724.2 6227.3 5409.5 4327.6 3308.6 2283.3 1327.2 849.2 603.9 415.2 276.8 157.3 56.6 12.6 0.0 
4019.4 4057.1 4120.1 4176.7 4239.6 4271.0 4283.6 4271.0 4233.3 4195.5 4183.0 4189.2 4157.8 4132.6 4038.3 3937.6 3786.7 3610.5 3428.1 
3176.5 2836.9 2478.3 2170.1 1874.5 1635.4 1409.0 1251.7 1081.9 930.9 805.1 641.6 490.6 352.2 213.9 81.8 12.6 0.0 
4019.4 4082.3 4157.8 4214.4 4252.1 4227.0 4214.4 4151.5 4082.3 4025.7 3937.6 3805.5 3654.6 3535.1 3440.7 3333.8 3189.1 2987.8 2748.8 
2534.9 2264.5 2050.6 1861.9 1704.6 1566.2 1415.3 1283.2 1144.8 1006.4 861.8 710.8 553.5 358.5 226.4 100.6 18.9 0.0 
4019.4 4113.8 4183.0 4220.7 4214.4 4183.0 4126.3 4057.1 3975.4 3855.9 3717.5 3579.1 3459.6 3396.7 3333.8 3233.1 3094.8 2912.3 2711.1 
2516.1 2352.5 2226.7 2132.4 1981.4 1817.9 1660.6 1459.3 1264.3 1081.9 905.8 735.9 572.4 390.0 220.2 106.9 18.9 0.0 
4019.4 4120.1 4214.4 4201.8 4183.0 4132.6 4057.1 3962.8 3849.6 3767.8 3654.6 3560.2 3491.0 3396.7 3308.6 3170.2 2994.1 2849.4 2698.5 
2597.8 2541.2 2547.5 2503.5 2377.7 2214.1 1994.0 1780.1 1560.0 1320.9 1107.1 874.3 717.1 547.2 333.4 169.8 37.7 0.0 
4019.4 4145.2 4208.1 4176.7 4132.6 4088.6 3988.0 3887.3 3786.7 3711.2 3660.9 3604.3 3516.2 3371.5 3208.0 3025.6 2830.6 2667.0 2541.2 
2478.3 2497.2 2516.1 2490.9 2415.4 2277.0 2113.5 1962.5 1811.6 1591.4 1346.1 1163.7 956.1 761.1 522.1 276.8 50.3 0.0 
4019.4 4151.5 4189.2 4170.4 4101.2 4025.7 3931.3 3843.3 3774.1 3748.9 3711.2 3623.1 3509.9 3296.0 3082.2 2830.6 2616.7 2459.5 2377.7 
2339.9 2346.2 2308.5 2251.9 2138.7 1981.4 1849.3 1717.2 1578.8 1383.8 1251.7 1119.6 949.8 729.7 515.8 283.1 56.6 0.0 
4019.4 4138.9 4189.2 4107.5 4076.0 4006.8 3906.2 3811.8 3761.5 3755.2 3723.8 3642.0 3428.1 3214.3 2931.2 2679.6 2465.7 2314.8 2251.9 
2233.0 2163.8 2069.5 1975.1 1830.4 1698.3 1566.2 1434.2 1270.6 1138.5 1019.0 918.4 767.4 578.7 427.7 232.7 62.9 0.0 
4019.4 4151.5 4157.8 4107.5 4050.9 3975.4 3899.9 3805.5 3799.3 3780.4 3723.8 3623.1 3409.3 3138.8 2843.1 2591.5 2396.5 2270.7 2189.0 
2132.4 2006.6 1880.8 1773.8 1660.6 1515.9 1390.1 1264.3 1132.2 1025.3 975.0 943.5 754.8 528.4 371.1 176.1 31.5 0.0 
4019.4 4138.9 4208.1 4120.1 4057.1 3975.4 3925.1 3855.9 3799.3 3805.5 3736.4 3629.4 3421.8 3163.9 2849.4 2579.0 2434.3 2295.9 2182.7 
2126.1 1981.4 1855.6 1748.7 1641.7 1503.3 1371.3 1239.2 1113.4 1019.0 968.7 943.5 666.8 496.9 352.2 182.4 18.9 0.0 
